IESNA:LM-63-2002
[TEST]P1642408
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-827-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 80CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23200.8
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3936.8 4232.3 4318.9 4392.8 4405.4 4390.6 4409.6 4477.2 4576.4 4757.9 4998.6 5285.7 5596.0 5895.7 6174.4 
6455.1 6687.3 6873.1 7086.3 7348.0 7637.2 7972.8 8399.2 8872.1 9414.6 9904.3 10413.0 10603.0 9429.3 7170.7 
4012.8 1357.3 804.2 240.6 0.0 0.0 0.0 
3936.8 4247.1 4335.8 4397.0 4403.3 4390.6 4416.0 4483.5 4593.3 4768.5 5013.4 5302.6 5610.7 5893.6 6174.4 
6440.3 6681.0 6887.8 7088.4 7322.7 7590.8 7928.5 8354.9 8810.9 9359.7 9879.0 10461.6 10744.4 9695.3 7481.0 
4348.4 1469.2 846.5 285.0 0.0 0.0 0.0 
3936.8 4245.0 4323.1 4388.5 4407.5 4418.1 4468.8 4568.0 4700.9 4884.6 5129.5 5416.5 5712.1 5990.7 6254.6 
6516.3 6769.6 7001.8 7246.7 7500.0 7791.3 8156.5 8595.5 9144.4 9822.0 10453.1 11314.4 11882.2 11346.0 9454.7 
7041.9 3276.1 1220.1 673.4 143.5 0.0 0.0 
3936.8 4251.3 4316.8 4373.8 4409.6 4449.8 4527.9 4656.6 4814.9 5004.9 5245.6 5517.9 5802.8 6064.6 6328.4 
6598.6 6877.3 7172.8 7508.4 7867.3 8291.6 8779.2 9363.9 10102.7 10983.0 11916.0 12990.4 13961.4 14016.3 11476.9 
8642.0 5346.9 2661.8 987.9 306.1 0.0 0.0 
3936.8 4236.6 4289.3 4333.7 4384.3 4449.8 4546.9 4679.8 4836.0 5015.5 5218.1 5446.1 5707.8 5967.5 6258.8 
6592.3 6961.7 7386.0 7848.3 8359.1 8931.2 9617.2 10427.8 11438.9 12606.2 13718.7 14837.4 15719.8 16085.0 14465.9 
9712.2 6410.8 3373.2 1321.4 346.2 0.0 0.0 
3936.8 4213.3 4264.0 4299.9 4354.8 4435.0 4532.1 4663.0 4814.9 4981.7 5167.5 5387.0 5638.2 5912.6 6229.2 
6594.4 7029.3 7523.2 8065.7 8680.0 9332.2 10104.8 11061.1 12097.5 13216.3 14233.7 15183.6 15990.0 16342.5 15052.7 
10248.4 5929.5 2796.9 823.2 135.1 0.0 0.0 
3936.8 4209.1 4257.7 4276.7 4335.8 4416.0 4523.6 4646.1 4781.2 4931.0 5097.8 5308.9 5545.3 5828.2 6151.1 
6550.1 7001.8 7542.2 8141.7 8815.1 9606.7 10457.3 11430.5 12473.2 13452.7 14299.2 15071.7 15793.7 15871.8 14248.5 
9952.8 5019.7 2208.0 696.6 135.1 2.1 0.0 
3936.8 4177.4 4223.9 4230.2 4272.4 4359.0 4464.5 4587.0 4698.8 4817.0 4969.0 5148.5 5380.7 5661.4 6018.1 
6486.8 7025.0 7637.2 8386.6 9121.2 10054.2 10909.1 11810.4 12659.0 13376.7 13967.8 14554.6 14848.0 14058.5 11453.7 
7348.0 3649.7 1348.9 770.5 437.0 10.6 0.0 
3936.8 4120.5 4158.5 4152.1 4173.2 4242.9 4344.2 4458.2 4570.1 4682.0 4814.9 4992.3 5222.3 5534.8 5946.4 
6491.0 7158.0 7979.2 8872.1 9872.6 10864.7 11715.4 12507.0 13108.6 13602.6 13965.6 14111.3 13505.5 11259.5 7257.2 
3214.9 1182.1 601.6 312.4 57.0 6.3 0.0 
3936.8 4048.7 4061.4 4055.0 4069.8 4120.5 4209.1 4310.4 4420.2 4536.3 4673.5 4863.5 5125.2 5492.5 5997.0 
6670.4 7493.7 8498.4 9541.2 10558.7 11394.6 12032.1 12502.8 12868.0 13083.3 13087.5 12570.3 10831.0 7174.9 3143.1 
821.1 312.4 166.8 90.8 38.0 8.4 0.0 
3936.8 3968.5 3922.0 3894.6 3896.7 3938.9 4014.9 4101.5 4183.8 4276.7 4394.9 4546.9 4762.2 5083.0 5511.5 
6100.5 6854.1 7704.7 8637.8 9397.7 9963.4 10301.1 10546.0 10710.7 10653.7 10269.5 9133.8 6955.4 3810.2 1279.2 382.1 
202.6 141.4 118.2 86.5 19.0 0.0 
3936.8 3911.5 3833.4 3765.8 3736.3 3751.0 3793.3 3841.8 3890.4 3949.5 4021.2 4124.7 4274.6 4498.3 4810.7 
5268.8 5828.2 6541.6 7284.7 7854.6 8262.0 8462.6 8553.3 8517.4 8251.5 7677.3 6501.5 4673.5 2349.4 797.9 272.3 
177.3 145.7 124.5 84.4 23.2 0.0 
3936.8 3837.6 3717.3 3609.6 3540.0 3504.1 3495.6 3497.7 3497.7 3497.7 3499.9 3516.7 3559.0 3632.8 3767.9 
3987.5 4272.4 4620.7 4979.6 5203.3 5237.1 5085.1 4798.1 4373.8 3778.5 3039.7 2148.9 1306.6 618.5 263.9 139.3 92.9 
50.7 31.7 16.9 6.3 0.0 
3936.8 3751.0 3540.0 3333.1 3149.4 2993.2 2853.9 2710.4 2545.7 2362.1 2159.4 1935.7 1684.5 1424.9 1171.5 928.8 721.9 
569.9 470.7 411.6 367.3 331.4 297.6 268.1 238.5 209.0 179.4 152.0 120.3 90.8 63.3 44.3 29.6 16.9 12.7 8.4 0.0 
3936.8 3668.7 3360.5 3039.7 2727.3 2421.2 2108.8 1792.1 1471.3 1173.7 918.2 715.6 591.0 529.8 491.8 453.8 424.3 392.6 
363.1 331.4 301.9 274.4 251.2 228.0 204.8 177.3 149.9 128.8 105.5 82.3 59.1 40.1 27.4 19.0 14.8 10.6 0.0 
3936.8 3590.6 3179.0 2748.4 2279.8 1840.7 1420.6 1078.7 810.6 650.2 591.0 557.3 525.6 496.1 458.1 426.4 396.8 369.4 
344.1 316.6 293.4 268.1 242.8 217.4 192.1 168.9 145.7 124.5 105.5 86.5 63.3 48.6 35.9 25.3 16.9 10.6 0.0 
3936.8 3489.3 3008.0 2455.0 1885.0 1380.5 964.7 715.6 618.5 586.8 559.4 534.1 506.6 477.1 439.1 411.6 382.1 354.6 
331.4 306.1 282.9 257.5 230.1 202.6 175.2 152.0 128.8 109.8 90.8 78.1 63.3 48.6 35.9 27.4 21.1 14.8 0.0 
3936.8 3440.7 2853.9 2216.4 1547.3 1057.6 730.4 624.8 595.3 567.8 544.6 521.4 493.9 462.3 430.6 401.1 371.5 346.2 
320.9 293.4 263.9 234.3 204.8 175.2 147.8 126.7 105.5 88.7 76.0 65.4 57.0 48.6 40.1 33.8 27.4 21.1 0.0 
3936.8 3381.6 2750.5 2030.7 1342.5 865.5 652.3 610.0 584.7 561.5 538.3 515.1 489.7 458.1 428.5 396.8 365.2 333.5 304.0 
272.3 238.5 206.9 175.2 143.5 118.2 97.1 80.2 69.7 63.3 59.1 57.0 52.8 48.6 40.1 33.8 25.3 0.0 
3936.8 3331.0 2657.6 1887.1 1196.9 762.0 631.2 603.7 578.4 555.2 531.9 508.7 483.4 451.7 420.1 388.4 354.6 318.7 282.9 
247.0 211.1 177.3 145.7 120.3 97.1 80.2 69.7 63.3 61.2 59.1 59.1 57.0 52.8 46.4 38.0 29.6 0.0 
3936.8 3303.5 2609.1 1828.0 1125.1 719.8 626.9 599.5 576.3 553.1 527.7 502.4 477.1 445.4 413.7 382.1 346.2 306.1 268.1 
230.1 194.2 160.4 130.9 105.5 86.5 73.9 65.4 61.2 59.1 59.1 59.1 57.0 52.8 48.6 42.2 31.7 0.0 
3936.8 3318.3 2619.6 1817.5 1137.8 709.3 626.9 601.6 576.3 550.9 527.7 502.4 475.0 443.3 413.7 380.0 342.0 304.0 263.9 
225.9 190.0 156.2 126.7 103.4 84.4 71.8 63.3 61.2 59.1 59.1 59.1 57.0 52.8 48.6 42.2 31.7 0.0 
